(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spray Gun 1300

Spray Gun 1300

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent economic efficiency and durability.
· A liquid injection port is attached separately, making the work easy.
· It can be changed from the mist type to the jet type.
· Large-volume spray type is ideal for a wide range of uses.

Basic Specifications

  • Specifications
    • STOCK
  • Capacity(ml)
    1,001 or More
  • Nozzle
    With nozzle
  • Color
    Orange
  • Capacity details(ml)
    1300
  • Width(mm)
    82
  • Depth(mm)
    160
  • Height(mm)
    340
  • Main body: option
    Main Body
  • Trusco Code
    284-5466
  • Mass(g)
    184
  • Material
    Polypropylene (PP)
  • Discharge Quantity(cc)
    2.3
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TSG-1300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1,001 or More
  • Nozzle
    With nozzle
  • Color
    Orange
  • Capacity details(ml)
    1300
  • Width(mm)
    82
  • Depth(mm)
    160
  • Height(mm)
    340
  • Main body: option
    Main Body
  • Trusco Code
    284-5466
  • Mass(g)
    184
  • Material
    Polypropylene (PP)
  • Discharge Quantity(cc)
    2.3
  • Notes
    Cannot use with solvent-based liquid.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A large capacity type.

Specification

●Capacity(ml):1300
●Color:Orange
●W x D x H(mm):82 x 140.5 x 376
●SPQ(piece):10
●Discharge Rate: 2.4ml

Materials

●Main Part: Polypropylene(PP)
●Bottles: Polypropylene(PP)

Warning

●Cannot be used for solvent type fluid or liquids.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)