(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Two-Way Ink Line (Auto-Rolling)

Click this image to zoom it.

Move the mouse over the image to zoom

Two-Way Ink Line (Auto-Rolling)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Fully airtight, and can draw lines two ways with a single device.
[Applications]
· Ink marking work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Inkwell
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    11
  • Detailed Type
    Black Ink, Red Ink
  • Thread diam.(mm)
    0.65/0.5
  • Ink Tank Maximum Capacity(mm)
    25/25
  • Material
    ABS Resin
  • Overall Length(mm)
    240
  • JAN Code
    4960587091654
  • Trusco Code
    309-9679
  • Accessories
    Vermilion Ink 35 cc, Indian Ink 100 cc
  • Mass
    225g
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 9165
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Inkwell
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    11
  • Detailed Type
    Black Ink, Red Ink
  • Thread diam.(mm)
    0.65/0.5
  • Ink Tank Maximum Capacity(mm)
    25/25
  • Material
    ABS Resin
  • Overall Length(mm)
    240
  • JAN Code
    4960587091654
  • Trusco Code
    309-9679
  • Accessories
    Vermilion Ink 35 cc, Indian Ink 100 cc
  • Mass
    225g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)