(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strap Clamp with Screw Hole (Part Numbers)

Strap Clamp with Screw Hole

[Features]
·A receiving threaded hole speeds up the setting time.
·It is used by setting a receiving bolt in the threaded hole at the rear.
[Applications]
To hold down workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TPS-107

 
Part Number
TPS-107
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Bolt Used Mass
(g)
Applicable Swivel Bolt
1 Piece(s) 12 Day(s) 255017527381617M16X2M161400CHS-6000

Loading...

  1. 1

Basic Information

Finishing S45C Heat Coating HRC35° Old No. Black oxide finish

Please check the type/dimensions/specifications of the part TPS-107 in the Strap Clamp with Screw Hole series.

Products like this...

Part Number
TPS-104
TPS-105
TPS-106
TPS-108
TPS-109
TPS-110
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Bolt Used Mass
(g)
Applicable Swivel Bolt
1 Piece(s) 12 Day(s) 193815023381415M14X2M14700CHS-5000
1 Piece(s) 12 Day(s) 255010027221617M16X2M16800CHS-6000
1 Piece(s) Quote 255015027321617M16X2M161200CHS-6000
1 Piece(s) 12 Day(s) 305015028252221M18X2.5M201300CHS-7000
1 Piece(s) 16 Day(s) or more 305017528322221M18X2.5M201500CHS-7000
1 Piece(s) 16 Day(s) or more 305020028382221M18X2.5M202100CHS-7000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)