(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Safety Goggles 110N 110N-PET-AF

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Goggles 110N
Part Number: 110N-PET-AF

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Anti-fog lens.
· Lenses are replaceable.
· Lenses with UV-block (99.9%) specifications.
[Applications]
· Sites where dust is present.
· Handling of chemicals and solvents.
· Handling of powders.

Specifications of 110N-PET-AF

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    1.2
  • Trusco Code
    379-3656
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Isopropylene Rubber
  • Specifications
    JIS T8147 Standard Product, Sealed Type
  • Mass(g)
    83

Please check the type/dimensions/specifications of the part 110N-PET-AF in the Safety Goggles 110N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)