(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
JIS Protective Glasses, Single Lens Type, LF, Yellow/Clear/Smoke LF-103

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Protective Glasses, Single Lens Type, LF, Yellow/Clear/Smoke
Part Number: LF-103

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Nose width can be changed by reversing the nose pad.
· Glasses with improved fit.
[Applications]
· Cutting, brush cutting, etc.
· Work with wood, lumber, etc.
· Machine operation
· Polishing

Specifications of LF-103

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Smoke
  • Lens Thickness(mm)
    2
  • Temple Color
    Light Smoke
  • Trusco Code
    375-6581
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    24

Please check the type/dimensions/specifications of the part LF-103 in the JIS Protective Glasses, Single Lens Type, LF, Yellow/Clear/Smoke series.

Products like this...

Part Number
LF-101
LF-102
LF-104
Part NumberMinimum order quantityVolume DiscountDays to ShipLens Color Temple Color Trusco Code Amount Of Content
1 Piece(s) 12 Day(s) ClearBlue375-6564-
1 Piece(s) 12 Day(s) ClearLight Smoke375-6572-
1 Piece(s) 12 Day(s) YellowYellow375-6599-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)