(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Yamamoto Kogaku Single Eye Protective Glasses SN-737

Yamamoto Kogaku Single Eye Protective Glasses SN-737

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Safety glasses designed dedicated for use over corrective glasses.
[Features]
・ A PET-AF lens that is resistant to scratches and cloudiness.
・ It uses a temple lock rubber system that can be freely adjusted according to the position of the ear.
·Cuts 99.9% of UV rays. JIS standard product.
・ With a new cushion bar with excellent dust-proof and fitting property.
・ The angle of the frame can be adjusted. Can be used with glasses.
[Applications]
・ Ideal for polishing, grinding, grinder work, etc.
・ Convenient when working with machines that generate flying object.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Monocular glasses
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Use

Refine by

  • Dustproof
  • Clear
Frame Color

Refine by

  • Clear
  • Clear
JAN Code

Refine by

  • 4984013963209
  • Clear
Trusco Code

Refine by

  • 379-3737
  • 497-4158
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dustproof
-
-
379-3737
1 Day(s)
-

Part Number : SN-737-BLU
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    -
  • Lens Thickness(mm)
    2
  • JAN Code
    -
  • Trusco Code
    379-3737
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    With Arm Adjustment, Angle Adjustable
  • Remark
    Can also be used with glasses
  • Application
    -
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    49
  • Features
    -
-
-
Clear
4984013963209
497-4158
1 Day(s)
-

Part Number : SN-737CLA
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    -
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Clear
  • Lens Thickness(mm)
    2
  • JAN Code
    4984013963209
  • Trusco Code
    497-4158
  • Lens Material
    -
  • Frame Material
    -
  • Features
    -
  • Remark
    -
  • Application
    Work such as cutting, trimming. Working on wood, sawing, etc. Machine operation. Polishing work.
  • Specifications
    With Upper Visor Side, with Fashion Bar, PET-AF Hard Coat & Anti-Fog Lens
  • Mass(g)
    -
  • Features
    Can be used with glasses. The angle of the earpieces can be adjusted. Has an upper visor. Adopts lens of UV-cut (99.9%) specification.
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)