(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cross Band Slippers V-4804-BR

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cross Band Slippers
Part Number: V-4804-BR

Standard Unit Price: - Special Price -
Quantity: 1 Pairs
Days to Ship: Quote

[Features]
· It is a recommended item with emphasis on comfort and robustness.
· Antibacterial treatment applied.

Specifications of V-4804-BR

  • Specifications
    • STOCK
  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Brown-based
  • Color Details
    Brown
  • Size Details
    Configurable
  • Trusco Code
    004-1432
  • Specifications
    Front opening type
  • External Dimensions
    27.5cm
  • Inside Dimension
    26.5cm
  • Surface material
    Polyurethane leather
  • Back bottom
    Polyethylene-vinyl acetate (EVA)
  • Mass
    195g

Please check the type/dimensions/specifications of the part V-4804-BR in the Cross Band Slippers series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)