(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Health Sandals

Health Sandals

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Insoles with bio-deodorant formulation which provides quick response, sustainability, safety, and diversity.
· Also prevents bacteria and unpleasant odors of feet with vegetable deodorant ingredients (smear).
· Has an acupressure effect which stimulates acupoints of the soles of the feet with the bumps in the insoles.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Color Details
    Black
  • Specifications
    Bio-deodorant formulations
  • Surface material
    Polyvinyl Chloride (PVC) and non-woven cloth: 1 sheet upper
  • Back bottom
    Thermoplastic Elastomer
  • Amount Of Content
    1 Pairs

Details

Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Size Details

Refine by

  • L
  • LL
  • Clear
Trusco Code

Refine by

  • 177-2163
  • 177-2155
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
L
177-2155
1 Day(s)
-

Part Number : T-1500-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Color Details
    Black
  • Size Details
    L
  • Trusco Code
    177-2155
  • Specifications
    Bio-deodorant formulations
  • OP(Size)
    L
  • Surface material
    Polyvinyl Chloride (PVC) and non-woven cloth: 1 sheet upper
  • Back bottom
    Thermoplastic Elastomer
  • Mass
    483g
1 Pairs
LL
177-2163
1 Day(s)
-

Part Number : T-1500-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Color Details
    Black
  • Size Details
    LL
  • Trusco Code
    177-2163
  • Specifications
    Bio-deodorant formulations
  • OP(Size)
    LL
  • Surface material
    Polyvinyl Chloride (PVC) and non-woven cloth: 1 sheet upper
  • Back bottom
    Thermoplastic Elastomer
  • Mass
    493g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Warty surface of the insoles has a massaging effect to stimulate pressure point of the sole of the feet.

Specification

●Color:Black
●SPQ(pair):30
●Bio Deodorizer Compounded

Materials

●Surface Material: Whole cut of polyvinyl chloride (PVC) and nonwoven fabric together
●Back Sole: Elastomeric Thermoplastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)