(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Milling Vise with Rotating Base (Part Numbers)

Milling Vise with Rotating Base

[Features]
· Durable and tough design for each part.
· The upper vise section can be rotated sideways 360°.
· Attaches to milling machines and is mainly used for rough machining.

  • STOCK

Part Number

Configured Part Number is shown.

KV-150

Features

●Durability and durable design across each part.
●Mounted on a milling machine, mainly used for rough machining.
●The upper vise part can be rotated 360° left and right.

Materials

●Ordinary cast iron(FC250)

Warning

●There is no guide block as well as the hole for mounting the guide block. Please fix with jigs such as T jack nut, stat bolt, etc.
Part Number
KV-150
Part NumberMinimum order quantityVolume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Full height
(mm)
Vise Length
(mm)
Vise Width
(mm)
Base Length
(mm)
Base width
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass
1 Piece(s) 35 Day(s) 1531124315046518325718312.74121-642227000g

Loading...

  1. 1

Basic Information

Details Type With Rotating Table Material Ordinary Cast Iron (FC250) Features The upper vise section can be rotated sideways 360°.

Please check the type/dimensions/specifications of the part KV-150 in the Milling Vise with Rotating Base series.

Products like this...

Part Number
KV-100
KV-125
KV-200
Part NumberMinimum order quantityVolume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Full height
(mm)
Vise Length
(mm)
Vise Width
(mm)
Base Length
(mm)
Base width
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass
1 Piece(s) 1 Day(s) 10265351123101231751237.84121-640610000g
1 Piece(s) 1 Day(s) 13282371313821482091489.80121-828017000g
1 Piece(s) 1 Day(s) 2041506318960823335023316.66121-643157000g

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)