(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HACCP Compliant Hand Brush Round

Click this image to zoom it.

Move the mouse over the image to zoom

HACCP Compliant Hand Brush Round

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Supports high temperature, high pressure steam sterilization and sodium hypochlorite disinfection for more advanced hygiene control.
· The brushes are tightly secured to the resin stock with stainless steel wire to prevent them from falling out.
· HACCP-compliant colored brush. The brushes come in 5 color variations (BL/G/W/Y/R) for clear classification by control area.
· Includes a knob-shaped handle for a tight grip and easy application of pressure.
· Hygienic, because the handle means that the hands do not touch the brush during use.
· Indentations on the upper face of the stock allow the brush to be held in various ways depending on hand size and preference.
· An antibacterial treatment is applied to the brush to prevent bacteria from proliferating in the bristle holes.
[Applications]
· Facilities requiring hygiene control. (Food factories, kitchens, pharmaceutical plants and biochemical research laboratories, etc.)
· Can be used for a variety of purposes, including large containers, cooking utensils and food apparatus, as well as sinks and workbenches.
· With long bristles that easily fit round shapes such as large bowls and woks.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Blue
  • Green
  • Yellow
  • White
  • Clear
Trusco Code

Refine by

  • 397-1198
  • 397-1180
  • 397-1171
  • 397-1163
  • 397-1155
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
397-1198
12 Day(s)
-

Part Number : CL614-000X-MB-Y
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Hand Brush
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    100
  • Thickness(mm)
    90
  • Side(mm)
    100
  • Color
    Yellow
  • Trusco Code
    397-1198
  • Mass(g)
    165

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)