(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Active Bucket GBEB003

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Active Bucket
Part Number: GBEB003

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Mouth is shaped for easy pouring.
· Includes graduated markings for each liter of volume inside.
· Easy to hold bottom.

Specifications of GBEB003

  • Capacity(L)
    14
  • Color
    White
  • Body / Option
    Main Body
  • Material
    Soft Polyethylene (PE) + EVA
  • Trusco Code
    375-7005
  • Mass(g)
    650
  • Major Diameter(mm)
    320
  • Height(mm)
    275

Please check the type/dimensions/specifications of the part GBEB003 in the Active Bucket series.

Products like this...

Part Number
GBEB001
GBEB002
GBEB004
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
Color Trusco Code Mass
(g)
Major Diameter
(mm)
Height
(mm)
Amount Of Content
1 Piece(s) 12 Day(s) 8White335-5471417280217-
1 Piece(s) 12 Day(s) 8Green335-5489417280217-
1 Piece(s) 12 Day(s) 14Green375-7013650320275-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)