(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyethylene Gloves, Stretch (100 Pcs)

Polyethylene Gloves, Stretch (100 Pcs)

Standard Unit Price:
-
Days to Ship :
60 Day(s)

[Features]
· Stretch fabric ensures a good fit to the hand and fingertips.
· Can be used on either hand without creating waste.
· Does not produce toxic gas even when incinerated.
[Applications]
· Food processing, nursing care.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Color
    Clear
  • Features
    The stretchy material conforms to the fit of your hands and fingers.
  • Use
    Food processing, caregiving.
  • Thickness
    0.035mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Inner capacity
    1 Box (100 Sheets)
Part Number
Inner capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 26.8
  • 27
  • Clear
Around Palm(cm)

Refine by

  • 20
  • 22
  • 24
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8.1
  • 8.3
  • Clear
Trusco Code

Refine by

  • 421-8035
  • 421-8027
  • 421-8019
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
27
24
8.3
421-8019
60 Day(s)
-

Part Number : 2017-L
Days to Ship 60 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    27
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.3
  • Color
    Clear
  • Trusco Code
    421-8019
  • Features
    The stretchy material conforms to the fit of your hands and fingers.
  • Use
    Food processing, caregiving.
  • Thickness
    0.035mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/dozen)
    270
1 Box (100 Sheets)
M
27
22
8.1
421-8027
60 Day(s)
-

Part Number : 2017-M
Days to Ship 60 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    27
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.1
  • Color
    Clear
  • Trusco Code
    421-8027
  • Features
    The stretchy material conforms to the fit of your hands and fingers.
  • Use
    Food processing, caregiving.
  • Thickness
    0.035mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/dozen)
    240
1 Box (100 Sheets)
S
26.8
20
7.5
421-8035
60 Day(s)
-

Part Number : 2017-S
Days to Ship 60 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    26.8
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.5
  • Color
    Clear
  • Trusco Code
    421-8035
  • Features
    The stretchy material conforms to the fit of your hands and fingers.
  • Use
    Food processing, caregiving.
  • Thickness
    0.035mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/dozen)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)