(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyethylene Gloves, Outer Embossed, 100 Pcs

Click this image to zoom it.

Move the mouse over the image to zoom

Polyethylene Gloves, Outer Embossed, 100 Pcs

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Disposable gloves for quality control made of polyethylene with a non-slip grip.
[Features]
· The exterior is detailed with fine embossing to prevent slipping and improve workability.
· Can be conveniently used on either hand for high cost performance and to reduce waste.
· Conforms with the Food Sanitation Act of Japan.
· Excellent resistance to chemicals, oils and solvents. Does not produce toxic gas when incinerated.
[Applications]
· Can be used in oil / chemical work, food processing, nursing care, nursing work, hygienic management, inspection and various other fields.
· Optimal for serving food and other tasks.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    27.2
  • Length of Middle Finger(cm)
    7.6
  • Color
    Clear
  • Trusco Code
    366-4457
  • Features
    A convenient left/right dual use type that's not wasteful. The outer surface has been finely embossed (rugged) to prevent slippage. Does not generate harmful gases even when incinerated.
  • Use
    Oil and chemical work, food processing tasks, caregiving and nursing tasks, inspection tasks.
  • Thickness
    0.027mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/dozen)
    215
  • Inner capacity
    1 Box (100 Sheets)
Part Number
Inner capacity

Refine by

  • 1 Box (100 Sheets)
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
1 Box (100 Sheets)
1 Day(s)
-

Part Number : 2012-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    27.2
  • Length of Middle Finger(cm)
    7.6
  • Color
    Clear
  • Trusco Code
    366-4457
  • Features
    A convenient left/right dual use type that's not wasteful. The outer surface has been finely embossed (rugged) to prevent slippage. Does not generate harmful gases even when incinerated.
  • Use
    Oil and chemical work, food processing tasks, caregiving and nursing tasks, inspection tasks.
  • Thickness
    0.027mm
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/dozen)
    215