(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyethylene Perfect Fit Gloves (100 Pcs)

Click this image to zoom it.

Move the mouse over the image to zoom

Polyethylene Perfect Fit Gloves (100 Pcs)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Gloves narrow for a good fit all the way to the fingertips while preventing slipping.
[Applications]
· For food processing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • The intended use
    Disposable
  • Color
    Blue
  • Total Length(cm)
    28
  • Features
    Braided for snug fingers and a fit that will not shift.
  • Use
    For Food Processing.
  • Thickness(mm)
    0.027
  • Specifications
    Food Sanitation Act of Japan Compliant, Outer Embossed
  • Material Quality
    Polyethylene
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 25
  • 26
  • 27
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.2
  • 8.2
  • Clear
Trusco Code

Refine by

  • 422-2202
  • 422-2199
  • 422-2181
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
27
8.2
422-2181
1 Day(s)
-

Part Number : PE-02BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    L
  • Color
    Blue
  • Total Length(cm)
    28
  • Around Palm(cm)
    27
  • Length of Middle Finger(cm)
    8.2
  • Trusco Code
    422-2181
  • Mass(g)
    184/box
  • Features
    Braided for snug fingers and a fit that will not shift.
  • Use
    For Food Processing.
  • Thickness(mm)
    0.027
  • Specifications
    Food Sanitation Act of Japan Compliant, Outer Embossed
  • Material Quality
    Polyethylene
1 Box (100 Sheets)
M
26
8.2
422-2199
1 Day(s)
-

Part Number : PE-02BM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    M
  • Color
    Blue
  • Total Length(cm)
    28
  • Around Palm(cm)
    26
  • Length of Middle Finger(cm)
    8.2
  • Trusco Code
    422-2199
  • Mass(g)
    177/Box
  • Features
    Braided for snug fingers and a fit that will not shift.
  • Use
    For Food Processing.
  • Thickness(mm)
    0.027
  • Specifications
    Food Sanitation Act of Japan Compliant, Outer Embossed
  • Material Quality
    Polyethylene
1 Box (100 Sheets)
S
25
7.2
422-2202
1 Day(s)
-

Part Number : PE-02BS
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    S
  • Color
    Blue
  • Total Length(cm)
    28
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    7.2
  • Trusco Code
    422-2202
  • Mass(g)
    175/Box
  • Features
    Braided for snug fingers and a fit that will not shift.
  • Use
    For Food Processing.
  • Thickness(mm)
    0.027
  • Specifications
    Food Sanitation Act of Japan Compliant, Outer Embossed
  • Material Quality
    Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)