(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Safety Non-Slip Gloves, Thin, L Size DPM-39L

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Non-Slip Gloves, Thin, L Size
Part Number: DPM-39L

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 1 Day(s)

[Features]
· The thin design is ideal for detailed work.
· Environment friendly natural rubber is used for the slip prevention part.
· 100% cotton gloves with excellent sweat absorbency.

Specifications of DPM-39L

  • Product Type
    Non-Slip
  • Specifications
    Rubber gripper
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    Approximately 22.5
  • Palm perimeter(cm)
    20.5
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    1.5
  • Trusco Code
    217-2861
  • Mass(g)
    45
  • Features
    The thin design is ideal for detailed work.
  • Glove part
    100% Cotton
  • Slip prevention part
    Natural Rubber

Please check the type/dimensions/specifications of the part DPM-39L in the Safety Non-Slip Gloves, Thin, L Size series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)