(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inner Knitted Gloves (10 Pairs)

Inner Knitted Gloves (10 Pairs)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Seamless knitting using long fibers enables comfortable work.
· Limits stuffiness and stickiness. Easy to remove from over gloves.
· Can be washed and used repeatedly, making it economical.
[Applications]
· For assembly and inspection.
· Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.

Basic Specifications

  • Product Type
    Inner Type
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    0.7
  • Material
    100% Nylon
  • Inner capacity
    1 Bag (10 Pairs)

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • Configurable
  • M
  • L
  • Clear
Details Type

Refine by

  • Fingerless
  • Long
  • Standard
  • Clear
Overall Length(cm)

Refine by

  • 15.0
  • 19
  • 19.5
  • 23.5
  • 24
  • Clear
Palm perimeter(cm)

Refine by

  • 14.0
  • 14.4
  • 15.5
  • 16
  • 16.5
  • Clear
Middle finger length(cm)

Refine by

  • 1.5
  • 7
  • 7.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
Standard
19.5
14.4
7.3
1 Day(s)
-

Part Number : DPM-300EX-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Inner Type
  • Application
    For work
  • Size
    L
  • Details Type
    Standard
  • Overall Length(cm)
    19.5
  • Palm perimeter(cm)
    14.4
  • Middle finger length(cm)
    7.3
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    214-9940
  • Material
    100% Nylon
  • Mass(g/bag)
    130
1 Bag (10 Pairs)
M
Standard
19
14.0
7
1 Day(s)
-

Part Number : DPM-300EX-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Inner Type
  • Application
    For work
  • Size
    M
  • Details Type
    Standard
  • Overall Length(cm)
    19
  • Palm perimeter(cm)
    14.0
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    214-9931
  • Material
    100% Nylon
  • Mass(g/bag)
    120
1 Bag (10 Pairs)
Configurable
Fingerless
15.0
16
1.5
1 Day(s)
-

Part Number : DPM-301EX-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Inner Type
  • Application
    For work
  • Size
    Configurable
  • Details Type
    Fingerless
  • Overall Length(cm)
    15.0
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    1.5
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    301-7354
  • Material
    100% Nylon
  • Mass(g/bag)
    100
1 Bag (10 Pairs)
L
Long
24
16.5
7.3
1 Day(s)
-

Part Number : DPM-306EX-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Inner Type
  • Application
    For work
  • Size
    L
  • Details Type
    Long
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    16.5
  • Middle finger length(cm)
    7.3
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    301-7371
  • Material
    100% Nylon
  • Mass(g/bag)
    170
1 Bag (10 Pairs)
M
Long
23.5
15.5
7
1 Day(s)
-

Part Number : DPM-306EX-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Inner Type
  • Application
    For work
  • Size
    M
  • Details Type
    Long
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    15.5
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    301-7362
  • Material
    100% Nylon
  • Mass(g/bag)
    160

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Reduces sweatiness and stickiness outer gloves come on and off smoothly.

Specification

●Thickness:0.7mm
●Color:White

Materials

●100% Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)