(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Aramid Gloves (10 Gauge)

Incision-Resistant Gloves, Aramid Gloves (10 Gauge)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Features superior flame retardant, cut resistant and chemical resistant properties.
· The cutting resistance is about 1.5 times that of cotton and about twice that of leather, and the tensile strength is about twice that of nylon.
· It has a non-slip pad made of aramid fabric with high cutting resistance, high strength and wear resistance.
[Applications]
· Before furnace, forging protection, press, sheet metal working, welding operation.

Basic Specifications

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    10
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Thickness(mm)
    2
  • Trusco Code
    273-5423
  • Mass(g)
    70
  • Features
    Features superior flame retardant, cut resistant and chemical resistant properties.
  • Application
    Before furnace, forging protection, press, sheet metal working, welding operation.
  • Slip prevention part
    Vinyl Chloride (PVC)
  • Surface material
    Aramid Fiber
  • Lining material
    Aramid Fiber
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : AR-TS
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    10
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Thickness(mm)
    2
  • Trusco Code
    273-5423
  • Mass(g)
    70
  • Features
    Features superior flame retardant, cut resistant and chemical resistant properties.
  • Application
    Before furnace, forging protection, press, sheet metal working, welding operation.
  • Slip prevention part
    Vinyl Chloride (PVC)
  • Surface material
    Aramid Fiber
  • Lining material
    Aramid Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in flame retardancy, cut resistance and chemicals resistance.
●The cutting resistance is Approx. 1.5 times of cotton, Approx. twice of leather, the tensile strength is approx twice of nylon.

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):10
●Thickness: 2mm 
●10 Gauge Knitting

Materials

●Front/Back: Aramid Fiber
●Slip Prevention: Polyvinyl Chloride(PVC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)