(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Zylon Cut-Resistant Gloves (With Slip Prevention)

Incision-Resistant Gloves, Zylon Cut-Resistant Gloves (With Slip Prevention)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High-level incision resistance gives it outstanding durability.
· Non-slip treatment has been applied to the entire palm.
[Applications]
· Glass, iron and steel, machinery, presses, etc.

Basic Specifications

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.5
  • Trusco Code
    328-7009
  • Mass(g)
    85
  • Features
    High level incision resistance gives it outstanding durability.
  • Application
    Glass, steel, machinery, press etc.
  • Resin part
    Silicon
  • Back of hand
    Surface /Para-Aramid fiber, Lining/Cotton
  • Palm
    Surface / PBO fiber (Zylon R), Lining/Cotton
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : TPZG-620
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.5
  • Trusco Code
    328-7009
  • Mass(g)
    85
  • Features
    High level incision resistance gives it outstanding durability.
  • Application
    Glass, steel, machinery, press etc.
  • Resin part
    Silicon
  • Back of hand
    Surface /Para-Aramid fiber, Lining/Cotton
  • Palm
    Surface / PBO fiber (Zylon R), Lining/Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has high level cut resistance and durability is excellent.
●With anti-slip processing to the entire palm.

Specification

●Color:Yellow
●Size:L
●SPQ(pair):10
●Thickness: 1.5mm

Materials

●Back of Hand: Front/Para System Aramide Fiber Back/Cotton
●Palm: Front/PBO Fiber(Zylon ?), Back/Cotton
●Resin Part: Silicone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)