(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Zylon Cut-Resistant Gloves (Reinforced Palm)

Zylon Cut-Resistant Gloves (Reinforced Palm)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· High-level incision resistance gives it outstanding durability.
· The palm patch area is reinforced with cowhide.
[Applications]
· Glass, iron and steel, machinery, presses, etc.

Basic Specifications

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.5
  • Trusco Code
    328-7017
  • Mass(g)
    86
  • Features
    High level incision resistance gives it outstanding durability.
  • Application
    Glass, steel, machinery, press etc.
  • Back of hand
    Surface /Para-Aramid fiber, Lining/Cotton
  • Palm
    Surface / PBO fiber (Zylon R), Lining/Cotton
  • Palm
    Cowhide
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Quote
-

Part Number : TPZG-621
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.5
  • Trusco Code
    328-7017
  • Mass(g)
    86
  • Features
    High level incision resistance gives it outstanding durability.
  • Application
    Glass, steel, machinery, press etc.
  • Back of hand
    Surface /Para-Aramid fiber, Lining/Cotton
  • Palm
    Surface / PBO fiber (Zylon R), Lining/Cotton
  • Palm
    Cowhide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)