(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Ace Mill, APG Model SDC-L

Part Number

Configured Part Number is shown.

 
Part Number
SDC42LH1
SDC53LH1
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Applicable Cutter Fig Inscribed Circle Dimensions φd Dimension C
(mm)
10 Piece(s) 8 Day(s) or more -APG4000 Type6--
10 Piece(s) 8 Day(s) or more 4.76APV5000L-15.882.5

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Work material Cast Iron / Non-ferrous metal
Material type Carbide alloy Material type model H1 Compatible Machining High Speed and Light Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)