(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 4NC-DNGA (Part Numbers)

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 4NC-DNGA

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

(i)Caution

  • 4NC-DNGA150416, 4NC-DNGA150420 and 4NC-DNGA150424 are specialized for holders for SUMIBORON high efficiency machining.

Part Number

Configured Part Number is shown.

4NCDNGA150404BNC200

Part Number
4NCDNGA150404BNC200
Part NumberMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
1 Piece(s) 16 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Standard Blade Tip-15.5CBN4Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Clearance Angle(°) 0
Slot Code A Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Please check the type/dimensions/specifications of the part 4NCDNGA150404BNC200 in the SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 4NC-DNGA series.

Products like this...

Part Number
4NCDNGA150404BNC100
4NCDNGA150404BNC160
4NCDNGA150404BNC2010
4NCDNGA150404BNC2020
4NCDNGA150404BNC300
4NCDNGA150404BNC500
Part NumberMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
1 Piece(s) 16 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1000.4Standard Blade Tip-15.5CBN4Multi Corner TypeCoated Sumiboron series
1 Piece(s) 16 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1600.4Standard Blade Tip-15.5CBN4Multi Corner TypeCoated Sumiboron series
1 Piece(s) 16 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2010--Standard cutting edge2.5Coated CBN---
1 Piece(s) 16 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2020--Standard cutting edge2.5Coated CBN---
1 Piece(s) 16 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC3000.4Standard Blade Tip-15.5CBN4Multi Corner TypeCoated Sumiboron series
1 Piece(s) 16 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13AvailableCylinder StateNABNC5000.4Standard Blade Tip-15.5CBN4Multi Corner TypeCoated Sumiboron series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)