(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert, KBMZ Type (For Inner Diameter Machining)

Part Number

Configured Part Number is shown.

Part Number
KBMZR041105AC1030U
KBMZR041120AC1030U
KBMZR051105AC1030U
KBMZR051120AC1030U
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Min Cutting Diameter φDm
(mm)
Detail Nose Radius
(mm)
10 Piece(s) 8 Day(s) or more Others4.00.05
10 Piece(s) 8 Day(s) or more 0.24.00.2
10 Piece(s) 12 Day(s) or more Others5.00.05
10 Piece(s) 12 Day(s) or more 0.25.00.2

Loading...

  1. 1

Basic Information

Shape Others Use Others Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Right Handed Material Type AC1030U Dimension ℓ(mm) 28.5
Material Carbide coating Dimension ℓ1(mm) 9 Dimension F(mm) 5.10
Applicable Casing CKB type Size E(mm) 1.3 Dimension ℓ2(mm) 11

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)