(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Positive 7°, CCMT-SU, For Light Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

CCMT060204NSUT1000A

Part Number
CCMT060204NSUT1000A
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.386.350.4-6.4Cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Please check the type/dimensions/specifications of the part CCMT060204NSUT1000A in the 80° Diamond-Shape With Hole, Positive 7°, CCMT-SU, For Light Cutting series.

Products like this...

Part Number
CCMT060202NSUAC8015P
CCMT060202NSUAC8035P
CCMT060202NSUAC820P
CCMT060204NSUT1500A
CCMT060204NSUT1500Z
CCMT060208NSUAC520U
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P2.386.35-86.4Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8035P2.386.35-86.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC820P2.386.350.2-6.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1500A2.386.350.4-6.4Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1500Z2.386.350.4-6.4Coated cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC520U2.386.350.8-6.4Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)