(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Positive 7°, CCMT-MU, For Light To Medium Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

CCMT09T304NMUAC820P

Part Number
CCMT09T304NMUAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.4-Light to Medium CuttingCarbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7

Please check the type/dimensions/specifications of the part CCMT09T304NMUAC820P in the 80° Diamond-Shape With Hole, Positive 7°, CCMT-MU, For Light To Medium Cutting series.

Products like this...

Part Number
CCMT09T304NMUAC630M
CCMT09T304NMUAC8015P
CCMT09T304NMUAC810P
CCMT09T308NMUAC420K
CCMT09T308NMUAC6020M
CCMT09T308NMUAC630M
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M0.4-Light to Medium CuttingCarbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding0.4---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P-0-Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC810P0.4-Light to Medium CuttingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC420K0.8-Light to Medium CuttingCarbide Coating
10 Piece(s) 8 Day(s) or more -Stainless SteelMedium to coarse grinding0.8---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC6020M-0-Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M0.8-Light to Medium CuttingCarbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)