(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Negative, CNMG-ME, For Medium To Rough Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

CNMG190624NMEAC8015P

Part Number
CNMG190624NMEAC8015P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 12 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8015P6.3519.052.44-19.3Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G

Please check the type/dimensions/specifications of the part CNMG190624NMEAC8015P in the 80° Diamond-Shape With Hole, Negative, CNMG-ME, For Medium To Rough Cutting series.

Products like this...

Part Number
CNMG120408NMEAC820P
CNMG120408NMEAC830P
CNMG120412NMEAC8015P
CNMG190624NMEAC8035P
CNMG250924NMEAC8015P
CNMG250924NMEAC8035P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.9Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8035P6.3519.052.44-19.3Coating
10 Piece(s) 12 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8015P9.5225.42.44-25.8Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8035P9.5225.42.44-25.8Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)