(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

55° Diamond-Shape With Hole, 55°, Positive 7°, DCMT-SU, For Light To Medium Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

DCMT11T302NSUAC530U

Part Number
DCMT11T302NSUAC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.2--11.6Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Please check the type/dimensions/specifications of the part DCMT11T302NSUAC530U in the 55° Diamond-Shape With Hole, 55°, Positive 7°, DCMT-SU, For Light To Medium Cutting series.

Products like this...

Part Number
DCMT070204NSUAC8035P
DCMT070208NSUAC8015P
DCMT070208NSUAC8035P
DCMT11T302NSUAC6020M
DCMT11T302NSUAC610M
DCMT11T302NSUAC630M
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8035P2.386.35-8Light to medium cutting7.7Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P2.386.35-8Light to medium cutting7.7Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8035P2.386.35-8Light to medium cutting7.7Coating
10 Piece(s) 8 Day(s) or more -Stainless Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC6020M3.979.525-8Light to medium cutting11.6Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterStainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC610M3.979.5250.2--11.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M3.979.5250.2--11.6Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)