(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Replacement Insert D (55° Rhombic) DNMG-N-GZ

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150404NGZAC820P
DNMG150408NGZAC820P
DNMG150412NGZAC820P
DNMG150608NGZAC820P
DNMG150612NGZAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4AC820P4.760.4
10 Piece(s) 12 Day(s) or more Steel / Cast Iron0.8AC820P4.760.8
10 Piece(s) 8 Day(s) or more Steel / Cast Iron1.2AC820P4.761.2
10 Piece(s) 12 Day(s) or more Steel / Cast Iron0.8AC820P6.350.8
10 Piece(s) 12 Day(s) or more Steel / Cast Iron1.2AC820P6.351.2

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension φd(mm) 12.7 Machining Application ② Medium to coarse grinding Cutting Edge Length(mm) 15.5
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)