(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Triangle-Shape With Hole, Positive 11°, TPMT-MU, For Light To Medium Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

TPMT110308NMUAC810P

Part Number
TPMT110308NMUAC810P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.8-Light to Medium Cutting11Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code T

Please check the type/dimensions/specifications of the part TPMT110308NMUAC810P in the Triangle-Shape With Hole, Positive 11°, TPMT-MU, For Light To Medium Cutting series.

Products like this...

Part Number
TPMT110304NMUAC8015P
TPMT110304NMUAC810P
TPMT110304NMUAC820P
TPMT110308NMUAC820P
TPMT160404NMUAC420K
TPMT160404NMUAC6020M
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P3.186.35-8Light to medium cutting11Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC810P3.186.350.4-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC820P3.186.350.4-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC820P3.186.350.8-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC420K4.769.5250.4-Light to Medium Cutting16.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Stainless Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC6020M4.769.525-8Light to medium cutting16.5Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)