(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

35° Diamond-Shape With Hole, Positive 5°, VBMT-LU, For Finish Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

VBMT160404NLUT1500Z

Part Number
VBMT160404NLUT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.4-16.6Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 5 Slot Code T

Please check the type/dimensions/specifications of the part VBMT160404NLUT1500Z in the 35° Diamond-Shape With Hole, Positive 5°, VBMT-LU, For Finish Cutting series.

Products like this...

Part Number
VBMT110304NLUAC530U
VBMT110304NLUAC630M
VBMT110304NLUAC8015P
VBMT160408NLUAC530U
VBMT160408NLUAC630M
VBMT160408NLUAC8015P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC530U3.186.350.4-11.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M3.186.350.4-11.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P3.186.35-1511.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC530U4.769.5250.8-16.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M4.769.5250.8-16.6Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°Yes (one side) / NoAC8015P4.769.525-1516.6Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)