(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Platform Scale "The Suin SUS"(for Transaction Proof) (Part Numbers)

Digital Platform Scale "The Suin SUS"(for Transaction Proof)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The indicator comes in a stainless steel case and is an IP67 equivalent product.
· It is made of stainless steel, has excellent corrosion resistance, and is widely used for food processing, chemicals, and other industries.
· Large, bright, easily visible fluorescent display tube is used.
· The main unit is dust- and water-proof.

Part Number

Configured Part Number is shown.

Part Number
TT-1-SUS-1000X1000
TT-1-SUS-1200X1200
TT-1-SUS-1500X1500
TT-1.5-SUS-1000X1000
TT-1.5-SUS-1200X1200
TT-1.5-SUS-1500X1500
TT-2-SUS-1000X1000
TT-2-SUS-1200X1200
TT-2-SUS-1500X1500
TT-300-SUS-1000X1000
TT-300-SUS-1200X1200
TT-300-SUS-1500X1500
TT-600-SUS-1000X1000
TT-600-SUS-1200X1200
TT-600-SUS-1500X1500
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Mounting Stand Dimension
(mm)
Trusco Code Mass
(g)
Overall Height
(mm)
1 Piece(s) Quote 100000050010001000×1000461-9412140000130
1 Piece(s) Quote 100000050010001200×1200461-9421170000130
1 Piece(s) Quote 100000050010001500 x 1500461-9439300000145
1 Piece(s) Quote 150000050015001000×1000461-9382140000130
1 Piece(s) Quote 150000050015001200×1200461-9391170000130
1 Piece(s) Quote 150000050015001500 x 1500461-9404300000145
1 Piece(s) Quote 2000000100020001000×1000461-9447140000145
1 Piece(s) Quote 2000000100020001200×1200461-9455170000145
1 Piece(s) Quote 2000000100020001500 x 1500461-9463300000145
1 Piece(s) Quote 3000001003001000×1000461-9501140000130
1 Piece(s) Quote 3000001003001200×1200461-9510170000130
1 Piece(s) Quote 3000001003001500 x 1500461-9528300000145
1 Piece(s) Quote 6000002006001000×1000461-9561140000130
1 Piece(s) Quote 6000002006001200×1200461-9579170000130
1 Piece(s) Quote 6000002006001500 x 1500461-9587300000145

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included
Assay Japan National Certification Product (New Test Regulations Approved Product) Sensor method Load Cell System Container protection class IP67 Equivalent Products (Indicator)
Power Supply AC100V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)