(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heat Resistant Crepe Masking Tape No.331

Heat Resistant Crepe Masking Tape No.331

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A crepe masking tape with heat resistance, adhesive strength, substrate strength and so on, handling needs at painting sites.
[Features]
· The heat resistance is assumed to be 120°C for 30 minutes.
· Ideal for general purpose, with strong adhesion and good retention.
[Applications]
· Ideal for vehicular or industrial heat-resistant masking, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120

Details

Part Number
Internal capacity

Refine by

  • 1 Bag (5 Rolls)
  • 1 Bag (6 Rolls)
  • 1 Bag (10 Rolls)
  • 1 Bag (15 Rolls)
  • 1 Bag (20 Rolls)
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 19
  • 25
  • 30
  • 38
  • 50
  • Clear
Adhesiveness

Refine by

  • 1.19N/10mm
  • 3.27N/10mm
  • Clear
Trusco Code

Refine by

  • 418-8781
  • 418-8772
  • 418-8764
  • 418-8756
  • 418-8748
  • 418-8730
  • 418-8721
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (20 Rolls)
12
1.19N/10mm
418-8721
1 Day(s)
-

Part Number : 331H-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    1.19N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8721
  • Mass(g)
    1620
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (15 Rolls)
15
3.27N/10mm
418-8730
1 Day(s)
-

Part Number : 331H-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8730
  • Mass(g)
    1515
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (10 Rolls)
19
3.27N/10mm
418-8748
1 Day(s)
-

Part Number : 331H-19
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8748
  • Mass(g)
    1230
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (10 Rolls)
25
3.27N/10mm
418-8756
1 Day(s)
-

Part Number : 331H-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8756
  • Mass(g)
    1680
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (6 Rolls)
30
3.27N/10mm
418-8764
1 Day(s)
-

Part Number : 331H-30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8764
  • Mass(g)
    1206
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (5 Rolls)
38
3.27N/10mm
418-8772
1 Day(s)
-

Part Number : 331H-38
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8772
  • Mass(g)
    1275
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120
1 Bag (5 Rolls)
50
3.27N/10mm
418-8781
1 Day(s)
-

Part Number : 331H-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesiveness
    3.27N/10mm
  • Tensile Strength
    39.7N/10mm
  • Color Details
    Cream
  • Trusco Code
    418-8781
  • Mass(g)
    1675
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    8
  • Heat-resistant temperature 30 min.(°C)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A general purpose masking tape with good strong adhesion and retention.
●A crepe tape that responds finely to the needs of the coating site such as heat resistance and substrate strength.

Specification

●Color:Cream
●Thickness(mm):0.17
●Viscosity: 3.27N/10mm
●Tensile Strength: 39.7N/10mm
●Continuous Working Temperature: 120°C(30mins)

Materials

●Base Material: Crepe Paper
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)