(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Line Tape E Series Width (mm) 50

Click this image to zoom it.

Move the mouse over the image to zoom

Line Tape E Series Width (mm) 50

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Environmentally-friendly indoor marking tape with an adhesive containing no organic solvents applied.

[Features]
· Tape with release paper and a polyester base material pasted on the surface to improve durability.
· Environmentally friendly tape without lead or PVC content.
· Uses an adhesive containing no organic solvents.

[Applications]
· For indoors.
· For internal section line display in factories, hospitals, warehouses, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.21
  • Details Type
    For indoor section indication
  • Tensile Strength
    135N/20mm
  • Mass(g)
    810
  • Stretch
    160%
  • Base Materials
    Polyolefin Type, Polyester-Based
  • Adhesive
    Rubber-Based Non-Solvent
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Adhesive Strength (stainless steel plate, 180 degree peel)(N/20mm)
    15.00
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • [White Type]White Type
  • Yellows
  • Clear
Color Details

Refine by

  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 401-1708
  • 401-1694
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
[White Type] White Type
White
401-1694
1 Day(s)
-

Part Number : E-P50-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.21
  • Details Type
    For indoor section indication
  • Color Details
    White
  • Tensile Strength
    135N/20mm
  • Trusco Code
    401-1694
  • Mass(g)
    810
  • Stretch
    160%
  • Base Materials
    Polyolefin Type, Polyester-Based
  • Adhesive
    Rubber-Based Non-Solvent
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Adhesive Strength (stainless steel plate, 180 degree peel)(N/20mm)
    15.00

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With release paper type, durability has been improved by attaching polyester base material on the surface.

Usage

●For indoor use.

Specification

●W x L(mm x m):50 x 50
●Thickness(mm):0.21
●SPQ(roll):18
●Viscosity: 12N/10mm
●Tensile Strength: 50N/10mm

Materials

●Base Material: Polyolefin
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)