(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adjustable Cushioned Ratchet (with Magnet)

Adjustable Cushioned Ratchet (with Magnet)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· As the shaft length is continuously retractable from a minimum of 80 mm to its longest length of 150 mm, it is perfect for attaching and removing screws in awkward spaces, etc.
· Various bits can be stored by mounting them to dedicated holders, making them unlikely to be lost.
· Turns almost any screw, such as hex socket bolts, hexalobular screws, Phillips screws, etc.
· Includes a ratchet mechanism.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 / 4 / 5 / 2.5 / 6
  • Total Length(mm)
    210~280
  • Set Content
    Blade tip: Ball point: 2.5, 3.0, 4.0, 5.0, 6.0, Hexalobular bit: T-10, T-15, T-20, T-30, T-40, Screwdriver bit: (+) No.1, (+) No.2, 2 way ((+) No.2, (-) 6)
  • Trusco Code
    327-8093
  • Features
    The shaft is continuously extendable from a minimum of 80 mm to a maximum of 150 mm, so it's ideal for installing and removing screws in deep spaces. Each type of bit is installed in a dedicated holder and can be stored in the end part, so you're less likely to lose them. It can be used as a screwdriver for almost any screw, such as hex socket head bolts, hexalobular screws, Phillips screws, etc. It has a ratcheting mechanism.
  • Cutting Edge
    With Magnet
  • Mass
    270 g/set
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
1 Day(s)
-

Part Number : D-77
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 6
  • Total Length(mm)
    210~280
  • Set Content
    Blade tip: Ball point: 2.5, 3.0, 4.0, 5.0, 6.0, Hexalobular bit: T-10, T-15, T-20, T-30, T-40, Screwdriver bit: (+) No.1, (+) No.2, 2 way ((+) No.2, (-) 6)
  • Trusco Code
    327-8093
  • Features
    The shaft is continuously extendable from a minimum of 80 mm to a maximum of 150 mm, so it's ideal for installing and removing screws in deep spaces. Each type of bit is installed in a dedicated holder and can be stored in the end part, so you're less likely to lose them. It can be used as a screwdriver for almost any screw, such as hex socket head bolts, hexalobular screws, Phillips screws, etc. It has a ratcheting mechanism.
  • Cutting Edge
    With Magnet
  • Mass
    270 g/set