(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Silicone Sealant 8051N" (Mildew Resistant Type)

"Silicone Sealant 8051N" (Mildew Resistant Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It exhibits excellent adhesion to various plastics such as polycarbonate and acrylic resin.
· An alcohol type with low odor compared to oxime types.
· Demonstrates outstanding performance in weather resistance, heat resistance, cold resistance, water resistance, fatigue-resistance and resilience.
· A sealant which is less likely to cause surface cracks due to movement of joints while in effect.
· Superior adhesion even for wide-ranging materials such as various metals, glass, tile, and ceramics, etc.
· The 8051N is an anti-fungal type ideal for sealing in locations where mold is frequently an issue.
[Applications]
· For joining the base coating with various plastics such as polycarbonate and acrylic.
· Metal, glass, tile, ceramics, and the underlying joints in various structures.
· Coated aluminum sash joint.
· Used for gap filling in rolling stock, ships, and home electrical appliances (such as refrigerators).
· Terminal processing of insulated seals, cables, etc.

Basic Specifications

  • Product Type
    Sealing Agent
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    490
  • Specification 1
    Mold-Proof Type
  • Amount Of Content
    1 pc (330 ml)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (330 ml)
  • Clear
Color

Refine by

  • Black
  • Ivory
  • Other
  • Clear
Color Details

Refine by

  • Amber
  • Clear
Trusco Code

Refine by

  • 374-9193
  • 374-9185
  • 374-9177
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (330 ml)
Ivory
-
374-9177
Quote
-

Part Number : SR-144
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (330 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Ivory
  • Color Details
    -
  • Trusco Code
    374-9177
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    490
  • Specification 1
    Mold-Proof Type
1 pc (330 ml)
Other
Amber
374-9185
Quote
-

Part Number : SR-145
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (330 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Other
  • Color Details
    Amber
  • Trusco Code
    374-9185
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    490
  • Specification 1
    Mold-Proof Type
1 pc (330 ml)
Black
-
374-9193
Quote
-

Part Number : SR-146
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (330 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Black
  • Color Details
    -
  • Trusco Code
    374-9193
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    490
  • Specification 1
    Mold-Proof Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)