(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(Delvo) Screw Tightening Counter

(Delvo) Screw Tightening Counter

With count return function that returns the count of screw tightening when reversing the screw. With a count correcting function that does not count during double fastening or elevated screw. With a driver lock function that prevents unexpected operation of screwdrivers.

Part Number

Configured Part Number is shown.

DLR5040AWN

Part Number
DLR5040AWN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Rechargeable x Sales Set Content Only Body Mass(g) 470
Trusco Code 463-9936 Input Power(V) AC100 Height(mm) 60
Width(mm) 100 Depth(mm) 120 Features With a count return function to return the number of reverse screw turns. With a count correction function that ignores counts for re-torquing/screw galling. With a driver-lock function to prevent the driver from spinning unexpectedly.
Counts 1 to 99 pc Counting System Count Up/Down Driver Lock Function ON/OFF
External Input Sensor, Reset, Link IN External Output OK, NG, Link OUT Cord Length 2m

Please check the type/dimensions/specifications of the part DLR5040AWN in the (Delvo) Screw Tightening Counter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)