(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thick Circle Pencil【50 Pieces Per Package】 (Part Numbers)

Thick Circle Pencil

[Features]
·It is a product that is in high demand and has a very clean and neat appearance
·Masuda Kasseki Kogyojo, Industrial Marker, Thick Round Slate Pencil

Part Number

Configured Part Number is shown.

8

Part Number
8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Bold Round Length(mm) 80
Diameter(φ) 6.4 Features Well received as an export and having achieved success in Japan as well, we are confident that this extremely attractive and pleasing product, with its recent increase in demand, is especially familiar and popular with customers in East Japan. Quantity 50

Please check the type/dimensions/specifications of the part 8 in the Thick Circle Pencil series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)