(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

C-Cutter Mini, 1-Flute Front-Chamfering Type (Part Numbers)

C-Cutter Mini, 1-Flute Front-Chamfering Type

[Features]
· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.

PDF

Part Number

Configured Part Number is shown.

ST16-C0916-60-40

 
Part Number
ST16-C0916-60-40
Part NumberMinimum order quantityVolume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
1 Piece(s) 16 Day(s) or more 6016.51615.610540CM10…9160.8

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Details Type 1 Blade

Please check the type/dimensions/specifications of the part ST16-C0916-60-40 in the C-Cutter Mini, 1-Flute Front-Chamfering Type series.

Products like this...

Part Number
ST10-C0204-45-15
ST10-C0204-45-25
ST10-C0207-45-20
ST10-C0207-45-35
ST16-C0214-30-40
ST16-C0515-45-50
Part NumberMinimum order quantityVolume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
1 Piece(s) 16 Day(s) or more 456.31067815CM04…240.4
1 Piece(s) 12 Day(s) or more 456.31068825CM04…240.4
1 Piece(s) 12 Day(s) or more 458.1107.88120CM05…270.4
1 Piece(s) 18 Day(s) or more 458.1107.89635CM05…270.4
1 Piece(s) 20 Day(s) or more 3015.91615.410540CM10…2140.2
1 Piece(s) 16 Day(s) or more 4515.81615.212250CM10…5150.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)