(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) (Part Numbers)

Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation)

[Features]
· In addition to high accuracy and general utility, it is also capable of high-speed machining.
· New baby chuck high-speed rotation series with proven results.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BBT40-MEGA10N-90

 

Part Number
BBT40-MEGA10N-90
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
φd
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO. Features
1 Piece(s) 12 Day(s) BT401.5 ~1090500001.5 ~1090MGN10NBC10-□38~485310301200BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part BBT40-MEGA10N-90 in the Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) series.

Products like this...

Part Number
BBT30-MEGA20N-60
BBT30-MEGA20N-75
BBT40-MEGA10N-105
BBT40-MEGA13N-105
BBT40-MEGA13N-90
BBT40-MEGA16N-105
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
φd
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO. Features
1 Piece(s) 16 Day(s) or more BT302.5 ~2060500002.5 ~2060MGN20NBC20-□51-2046640BBT30The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.
1 Piece(s) 12 Day(s) or more BT302.5 ~2075500002.5 ~2075MGN20NBC20-□51~68-2046780BBT30The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.
1 Piece(s) 12 Day(s) BT401.5 ~10105500001.5 ~10105MGN10NBC10-□38~486810301300BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.
1 Piece(s) 12 Day(s) BT402.5 ~13105500002.5 ~13105MGN13NBC13-□44~637013351400BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.
1 Piece(s) 12 Day(s) BT402.5 ~1390500002.5 ~1390MGN13NBC13-□44~635513351300BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.
1 Piece(s) 12 Day(s) BT402.5 ~16105500002.5 ~16105MGN16NBC16-□48~687016421600BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)