(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive (Jelly)

Loctite Powerful Instant Adhesive (Jelly)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A jelly-like consistency that doesn't drip or permeate.
· Easy-to-use type with a wide range of applications.
· Can also be used for vertical surfaces.
· Easy alignment.
[Applications]
· Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    378-4061
  • Mass(g)
    19
  • Features
    No drip, no permeation, easy application gel for wide range of usage even for vertical surfaces.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (4 g)
Part Number
Contents

Refine by

  • 1 pc (4 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (4 g)
Quote
-

Part Number : LZR-004
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (4 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    378-4061
  • Mass(g)
    19
  • Features
    No drip, no permeation, easy application gel for wide range of usage even for vertical surfaces.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)