(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive (for Shoes)

Loctite Powerful Instant Adhesive (for Shoes)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Because it is an instant adhesive, you can easily fix it and put it on immediately
・ Strong against water and hard to peel off
・ Jelly that is hard to sag
[Application]
・ Adhesive repair of shoe peeling and curling, shoe insoles, repair patches, adhesive of repair plates

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    416-6043
  • Mass(g)
    19
  • Features
    This instant adhesive can be used to repair shoes and wear them immediately. Water resistant, and highly peel resistant even in water.
  • Application
    Adhesive repair for peeling soles and scuff-marks on shoes. Shoe insole, repair patch, attachment for repair-plate.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (4 g)
Part Number
Contents

Refine by

  • 1 pc (4 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (4 g)
Quote
-

Part Number : LKR-004
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (4 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    416-6043
  • Mass(g)
    19
  • Features
    This instant adhesive can be used to repair shoes and wear them immediately. Water resistant, and highly peel resistant even in water.
  • Application
    Adhesive repair for peeling soles and scuff-marks on shoes. Shoe insole, repair patch, attachment for repair-plate.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)