(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TCN Type Tap Collet (Part Numbers)

TCN Type Tap Collet

The TCN and TCPN tap collets include a built-in torque adjustment mechanism. For the TCN tap collet, the tap and tap collet can be changed using the Quick Change method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TCN24-M10

 
Part Number
TCN24-M10
Part NumberMinimum order quantityVolume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC)
1 Piece(s) 16 Day(s) or more 52327.017655.5340M103/8

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part TCN24-M10 in the TCN Type Tap Collet series.

Products like this...

Part Number
TCN12-M5
TCN12-M6
TCN12-M8
TCN24-M12
TCN24-M14
TCN24-M16
Part NumberMinimum order quantityVolume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC)
1 Piece(s) 16 Day(s) or more 32195.515494.5100M5-
1 Piece(s) 16 Day(s) or more 32196.015514.5100M61/4
1 Piece(s) 16 Day(s) or more 32196.215585.095M8-
1 Piece(s) 16 Day(s) or more 52328.517716.5335M12-
1 Piece(s) 16 Day(s) or more 523210.519658.0370M14-
1 Piece(s) 16 Day(s) or more 523212.5197010355M16-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)