(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Engraving Cutter【2 Pieces Per Package】 (106N)

Engraving Cutter 106N

Engraving cutter that engraves delicate lettering on wood, glass fiber, plastic, and soft metals. An excellent cutter for router processing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

106N

 
Part Number
106N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Outer Diameter
(mm)

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more -1.6

Loading...

  1. 1

Basic Information

Number Contained In A Packet 6 Shaft Diameter(mm) 3.2 Features Delicate character engraving and sculpture / router processing
Usable DREMEL tool All rotary tools Material High-speed steel manufacture Application Engraving / Shaving

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)