(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Precision Slotted Screwdriver

Precision Slotted Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Screwdriver for precision work in electronics and related fields.
[Features]
· For the short type, ESD specifications complying with IEC standards 61340-5-1 and 61340-5-2 are also available.
· An antistatic material grip rigorously protects electronic components from static electricity.
· Comes with rotating cap, making quick turning easy.
· Classic screwdriver made from CAB material to fit comfortably in the hand.
· The surface with structure machining guarantees outstanding grip when tightening or loosening screws.
· The grip surface has a slip-resistant satin finish.
[Applications]
· With a rotating cap that enables quick and efficient turning of miniature screws.

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    160
  • Weight(g)
    18
  • Compatible Screw
    M2
  • Features
    The grip surface is satin finish, making it less slippery.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 120-1-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    160
  • Weight(g)
    18
  • Compatible Screw
    M2
  • Features
    The grip surface is satin finish, making it less slippery.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)