(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic cutting nippers (round blade) 90PMA-150

Plastic cutting nippers (round blade) 90PMA-150

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Blade is extremely fine making it ideal for cutting within deep or tight spaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Plastic Cutting Performance(φ/mm)
    2
  • Nail Width
    15.5
  • Nail Thickness
    9
  • Grip Width
    50
  • Blade Length
    17.5
  • Blade Angle
    15
  • JAN Code
    4952520009369
  • Trusco Code
    276-3451
  • Package Size H×W×D(mm)
    200x73x14mm
  • Mass(g)
    110g/w
  • Features
    Extremely thin blades are optimal for cutting operations in narrow or deep places.
  • Specifications
    Round Blade, Thin Blade, with Spring
  • Exchangable spring
    FNS-5
  • Number Contained In A Packet
    6
Part Number
Number Contained In A Packet

Refine by

  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
1 Day(s)
-

Part Number : 90PMA-150
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Plastic Cutting Performance(φ/mm)
    2
  • Nail Width
    15.5
  • Nail Thickness
    9
  • Grip Width
    50
  • Blade Length
    17.5
  • Blade Angle
    15
  • JAN Code
    4952520009369
  • Trusco Code
    276-3451
  • Package Size H×W×D(mm)
    200x73x14mm
  • Mass(g)
    110g/w
  • Features
    Extremely thin blades are optimal for cutting operations in narrow or deep places.
  • Specifications
    Round Blade, Thin Blade, with Spring
  • Exchangable spring
    FNS-5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)