(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrical bucket TT-M

Electrical bucket TT-M

Standard Unit Price:
-
Days to Ship :
12 Day(s)

With the long handle belt, it can be carried over the shoulder. With EVA resin used on the bottom, it is durable and does not lose its shape. The bottom shape is designed for the ease in holding and putting in and out of tools.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    900
  • Width(mm)
    400
  • Depth(mm)
    250
  • Height(mm)
    290
  • Weight
    900g/w
  • Package Size (H x W x D mm)
    360×440×170mm
  • JAN Code
    4952520411414
  • Handle Length
    305
  • Trusco Code
    396-3501
  • Features
    Has a long carrying belt and can be moved hanging from shoulder. Uses EVA resin on bottom, making it sturdy and resistant to deformation. A bottom shaped with ease of carrying and tool storage in mind.
  • Main Body Material
    Polyester Fiber, Bottom Surface Made of EVA Resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : TT-M
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    900
  • Width(mm)
    400
  • Depth(mm)
    250
  • Height(mm)
    290
  • Weight
    900g/w
  • Package Size (H x W x D mm)
    360×440×170mm
  • JAN Code
    4952520411414
  • Handle Length
    305
  • Trusco Code
    396-3501
  • Features
    Has a long carrying belt and can be moved hanging from shoulder. Uses EVA resin on bottom, making it sturdy and resistant to deformation. A bottom shaped with ease of carrying and tool storage in mind.
  • Main Body Material
    Polyester Fiber, Bottom Surface Made of EVA Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)