(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CMS Cobalt Saw, Oxidized Product (Part Numbers)

CMS Cobalt Saw, Oxidized Product

[Features]
Blade is easy to get entangled with oil due to steam oxide treatment.
Suitable for high efficiency machining.
[Applications]
Cutting general steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CMS18P04

 
Part Number
CMS18P04
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Drive hole core distance
(mm)
Number of Pieces Pin Hole Diameter
(mm)
Hole Diameter
(mm)
blade type Cutting Application
1 Piece(s) 12 Day(s) or more 3002.546341140BW Blade Type (Alternate Blade)For Light Cutting (Thin Pipe)

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Surface Treatment Oxidized item
Coating Non-Coated External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Please check the type/dimensions/specifications of the part CMS18P04 in the CMS Cobalt Saw, Oxidized Product series.

Products like this...

Part Number
CMS02P06
CMS02P08
CMS02P10
CMS18P05
CMS18P06
CMS18P08
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Drive hole core distance
(mm)
Number of Pieces Pin Hole Diameter
(mm)
Hole Diameter
(mm)
blade type Cutting Application
1 Piece(s) 16 Day(s) or more 2502645 ~ 5028.5 ~ 932C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)
1 Piece(s) 16 Day(s) or more 2502845 ~ 5028.5 ~ 932C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)
1 Piece(s) 12 Day(s) or more 25021045 ~ 5028.5 ~ 932C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)
1 Piece(s) 12 Day(s) or more 3002.556341140C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)
1 Piece(s) 12 Day(s) or more 3002.566341140C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)
1 Piece(s) 12 Day(s) or more 3002.586341140C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)