(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fall Prevention Earthquake-Resistant Clip Lamp

Fall Prevention Earthquake-Resistant Clip Lamp

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

Increased safety due to the drop-prevention guard. For lighting in warehouses and worksites.

[Features]
· Pinch or hook for use
· Long-selling clip lamp that comes with a fall-preventing guard

Basic Specifications

  • Product types
    Light Bulb
  • Brightness(lm)
    3200
  • Shape
    With Clip
  • Cord Length(m)
    5
  • Color Temperature(k)
    2800
  • Electrical Wire Type(mm2)
    VCTF 0.75 mm2 x 2 cores
  • Light Bulb
    Earthquake-resistant bulb (clear): 200 W
  • Light Colors
    Light Bulb Color
  • Plug Shape
    2P plug
  • Switch
    Seesaw type switch
  • Rated Voltage(V)
    100
  • Power Consumption(W)
    185
  • Size(mm)
    φ145×335
  • Mass(g)
    810
  • Features
    Increased safety due to the drop-preventing guard. Lightweight and easy to carry. With light shutter plate and clip. Shake resistant ball is stronger against vibration and shocks than general spheres. With freely moving clip.
  • Specifications
    Indoor type
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
-

Part Number : HCL-G205
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product types
    Light Bulb
  • Brightness(lm)
    3200
  • Shape
    With Clip
  • Cord Length(m)
    5
  • Color Temperature(k)
    2800
  • Electrical Wire Type(mm2)
    VCTF 0.75 mm2 x 2 cores
  • Light Bulb
    Earthquake-resistant bulb (clear): 200 W
  • Light Colors
    Light Bulb Color
  • Plug Shape
    2P plug
  • Switch
    Seesaw type switch
  • Rated Voltage(V)
    100
  • Power Consumption(W)
    185
  • Size(mm)
    φ145×335
  • Mass(g)
    810
  • Features
    Increased safety due to the drop-preventing guard. Lightweight and easy to carry. With light shutter plate and clip. Shake resistant ball is stronger against vibration and shocks than general spheres. With freely moving clip.
  • Specifications
    Indoor type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)