(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earthquake Resistant Ball

Earthquake Resistant Ball

Standard Unit Price:
-
Days to Ship :
Quote

An earthquake-resistant bulb compatible with EXPH-110.

Basic Specifications

  • Product types
    Replacement Bulb
  • Brightness(lm)
    1360
  • Special Purpose
    Other
  • Compatible Fittings
    HCL/HL Series, HLE/HLW Series, EXPH-110
  • Rated Voltage(V)
    110
  • Power Consumption(W)
    95
  • Bulb Life(Hours)
    Approximately 1200
  • Cap
    E26
  • Size(mm)
    φ60×100
  • Mass(g)
    40
  • Precautions
    It becomes hot during lighting. Handle with care.
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : CT-100
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product types
    Replacement Bulb
  • Brightness(lm)
    1360
  • Special Purpose
    Other
  • Compatible Fittings
    HCL/HL Series, HLE/HLW Series, EXPH-110
  • Rated Voltage(V)
    110
  • Power Consumption(W)
    95
  • Bulb Life(Hours)
    Approximately 1200
  • Cap
    E26
  • Size(mm)
    φ60×100
  • Mass(g)
    40
  • Precautions
    It becomes hot during lighting. Handle with care.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)