(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Light Portable & Stand Light

LED Light Portable & Stand Light

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High-luminance LED.
· Striking brightness.
· Can be used for camping, in-vehicle lighting, car maintenance, during disasters, and in a variety of different places.
[Applications]
· Ideal for repair work such as inspection work at automobile factories and automobile sheet metal factories.
· Convenient for work such as installation work.

(i)Caution

  • Never look straight into an LED.

Basic Specifications

  • Specifications
    • STOCK
  • Product types
    LED
  • Brightness(lm)
    135
  • Shape
    With Hook
  • Power Supply
    Rechargeable Type
  • Maximum Lighting Time(Hours)
    4.5
  • Light Bulb
    LED Bulb: 36 pcs
  • Brightness(mcd)
    All Lights: 432,000/18 Lights: 216,000
  • Illuminance(L​x)
    413(1m)
  • Power Consumption(W)
    3.6
  • Charging Time(Hours)
    5
  • Size(mm)
    W72×D38×H258
  • Mass(g)
    235
  • Features
    The brightness can be switched in 2 levels. Can blink "SOS" in Morse code (press the switch for more than 2 seconds).
  • Product Model
    Indoor type
  • Precautions
    Never look straight into an LED.
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

LEH-36P
Part Number : LEH-36P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product types
    LED
  • Brightness(lm)
    135
  • Shape
    With Hook
  • Power Supply
    Rechargeable Type
  • Maximum Lighting Time(Hours)
    4.5
  • Light Bulb
    LED Bulb: 36 pcs
  • Brightness(mcd)
    All Lights: 432,000/18 Lights: 216,000
  • Illuminance(L​x)
    413(1m)
  • Power Consumption(W)
    3.6
  • Charging Time(Hours)
    5
  • Size(mm)
    W72×D38×H258
  • Mass(g)
    235
  • Features
    The brightness can be switched in 2 levels. Can blink "SOS" in Morse code (press the switch for more than 2 seconds).
  • Product Model
    Indoor type
  • Precautions
    Never look straight into an LED.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)