(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Deep socket set (hex type / 9.5 mm Insertion Angle / with holder)

Click this image to zoom it.

Move the mouse over the image to zoom

Deep socket set (hex type / 9.5 mm Insertion Angle / with holder)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 7
  • 8
  • 10
  • 12
  • 13
  • 14
  • 15
  • 17
  • 19
  • 22
  • Clear
Set Contents (Items)

Refine by

  • 5
  • 10
  • Clear
Trusco Code

Refine by

  • 383-9311
  • 383-9303
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 ~ 17
5
383-9303
12 Day(s)
-

Part Number : TB3L05
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8 ~ 17
  • Set Contents (Items)
    5
  • Trusco Code
    383-9303
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
  • Mass(g/Set)
    500
7 ~ 22
10
383-9311
12 Day(s)
-

Part Number : TB3L10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    7 ~ 22
  • Set Contents (Items)
    10
  • Trusco Code
    383-9311
  • Accessory
    Socket Holder
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive.
  • Mass(g/Set)
    1200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)